(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Screws - Micro Pan Head, Phillips Drive, Cross Recessed, PEEK/MPH

Plastic Screws - Micro Pan Head, Phillips Drive, Cross Recessed, PEEK/MPH
  • Volume Discount

[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Resin
[Surface treatment](Details) none
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard, Resin
[Materials] PEEK H 0.5
[Nominal Thread (M)] 1.2 1.4 1.6
[Length L or l (mm)] 2.5 4
[Pitch (mm)] 0.25 0.3 0.35 D 1.8 2 2.3

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PEEK/MPH-M1.2-L2.5
PEEK/MPH-M1.2-L4
PEEK/MPH-M1.4-L2.5
PEEK/MPH-M1.4-L4
PEEK/MPH-M1.6-L2.5
PEEK/MPH-M1.6-L4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
D
1 Piece(s)Available

8 Days or more

101.22.50.251.8
1 Piece(s)Available

9 Days or more

101.240.251.8
1 Piece(s)Available

8 Days or more

101.42.50.32
1 Piece(s)Available

8 Days or more

101.440.32
1 Piece(s)Available

8 Days or more

101.62.50.352.3
1 Piece(s)Available

8 Days or more

101.640.352.3

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc. Application Standard
Plastic Material PEEK H 0.5

Additional Products in this Category

Tech Support