(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - B-Type, 35 Chain (NK35B8)

Roller Chain Sprockets - B-Type, 35 Chain NK35B8
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 35B (3/8" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

NK35B8

 
Part Number
NK35B8
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

8 Days or more

88109

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 35 Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes

Please check the type/dimensions/specifications of the part NK35B8 in the Roller Chain Sprockets - B-Type, 35 Chain series.

Products like this...

Part Number
NK35B12
NK35B13
NK35B14
NK35B16
NK35B80
NK35B9
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

8 Days or more

9121610
1 Piece(s)Available

8 Days or more

9131810
1 Piece(s)Available

8 Days or more

9141810
1 Piece(s)Available

8 Days or more

9162010
1 Piece(s)Available

13 Days or more

16804517
1 Piece(s)Available

8 Days or more

89119

Additional Products in this Category

Tech Support