(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Axial loads can be supported in one direction.
I.D.(Ø) | 6 | O.D.(Ø) | 19 | Width(mm) | 1 |
---|---|---|---|---|---|
Outer Ring | No Outer Ring | Precision (JIS) | Grade 0 | Size Standards | Metric System |
Specifications | Related Part | Allowable Rotational Speed(rpm) | 19000 | Norm | DIN 5405-3/ISO 303 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy