(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push-In Rivets - Pin Lock Hit Rivet, PA7, Plastic Nail Type

Push-In Rivets - Pin Lock Hit Rivet, PA7, Plastic Nail Type
  • Volume Discount

[Features]
•Resin nail-type rivet
•Resin rivet for mounting panels, etc. By hammering the head, the leg is pressed and extended, fixing panels, etc. in place.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PA6/HR-R-D7-L20
PA6/HR-R-D7-L25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL
1 Piece(s)Available

9 Days or more

1020
1 Piece(s)Available

9 Days or more

1025

Loading...

  1. 1

Basic Information

Material Nylon Basic Shape Hit Rivet Material PA6
Surface Treatment (Details) No Type Resin nail B 2.6
Sales Unit Low Quantity Available beginning with 1 pc. A 14 D 7

Additional Products in this Category

Tech Support