(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

POM (Polyacetal)/Spacer Nut

POM (Polyacetal)/Spacer Nut
  • Volume Discount

•Shape: Hex nut (height)
•Material: POM Resin (Polyoxymethylene)
•Nominal Of Thread M: 3
•Application/Function: General
•Thread Ridge Type: Metric coarse

PDF

Part Number

Configured Part Number is shown.

 
Part Number
POM/SN-M3-L15
POM/SN-M3-L20
POM/SN-M3-L25
POM/SN-M3-L30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL
(mm)
1 Piece(s)Available

8 Days or more

1015
1 Piece(s)Available

9 Days or more

1020
1 Piece(s)Available

9 Days or more

1025
1 Piece(s)Available

9 Days or more

1030

Loading...

  1. 1

Basic Information

Basic Shape Hex nut (height) Nominal of Thread (M) 3 Material POM Resin (Polyoxymethylene)
Surface Treatment No Thread ridge type Metric coarse Application / function General
Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) No Pitch(mm) 0.5

Additional Products in this Category

Tech Support