(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Wheel Width Dimension B (mm): 44
•Plate Length L (mm): 38
•Plate Width W (mm): 38
•Mounting Hole Pitch, Long Length Direction Dimension L1 (mm): 26
•Mounting Hole Pitch, Short Length Direction W1 (mm): 26
Part Number
Configured Part Number is shown.
Part Number |
---|
TYF40 |
TYF40F |
TYF40S |
TYF40SF |
Loading...
Caster Type | Plate Type Universal / Dual Wheels | Load Range(daN) | 35.01~80.00 | Allowable Load (Effective Load)(daN) | 39.2 |
---|---|---|---|---|---|
Wheel Material | Nylon | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Chemical Resistance | Metal Piece(Fittings etc.,) Material | Steel |
Wheel Dia. D(φ) | 40 | Wheel Width W(mm) | 44 | Turning Radius C(mm) | 15 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy