(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheels - With steel swivel plate, double elastomer wheel, TE40 series (Black color).

Wheels - With steel swivel plate, double elastomer wheel, TE40 series (Black color).
  • Volume Discount

•Caster Type : Plate Type Swivel, Two Wheels
•Wheel Material : Elastomer
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Oil Resistance
•Stopper : Not Provided, With Rotation Stopper
For complete product overview and details on Dual-Wheel Caster, TE40 see the sections below:

Part Number
TE40
TE40F
TE40S
TE40SF
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Mounting Height H
(mm)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1 or Fp
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1 or Fb
(mm)
Plate Width F2
(mm)
Mounting Hole Pitch Circular Diameter
(mm)
Mounting Section Shape
1 Piece(s)Available

12 Days or more

No Stopper48Round Holes (3 Holes)----39Triangular Plate
1 Piece(s)Available

12 Days or more

No Stopper50.5Round hole26263838-Square Plate
1 Piece(s)Available

12 Days or more

With Rotation Stopper48Round Holes (3 Holes)----39Triangular Plate
1 Piece(s)Available

12 Days or more

With Rotation Stopper50.5Round hole26263838-Square Plate

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Load Range(daN) 35.01~80.00 Allowable Load (Effective Load)(daN) 39.2
Wheel Material Elastomer Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Steel
Wheel Dia. D(φ) 38 Wheel Width W(mm) 51 Turning Radius C(mm) 15

Additional Products in this Category

Tech Support