(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheels - With steel swivel plate, double elastomer wheel, F100 series.

Wheels - With steel swivel plate, double elastomer wheel, F100 series.
  • Volume Discount

•Caster Type : Plate Type Swivel, Two Wheels
•Wheel Material : Elastomer
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Oil Resistance
•Stopper : Not Provided, With Double Stopper (Rotation + Swivel)
For complete product overview and details on Dual-Wheel Caster, F100 see the sections below:

Part Number
F100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Stopper No Stopper Load Range(daN) 35.01~80.00
Allowable Load (Effective Load)(daN) 78.4 Mounting Height H(mm) 117.5 Wheel Material Elastomer
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole
Mounting Hole Pitch Longitudinal direction P1 or Fp(mm) 46 Mounting Hole Pitch Transverse Direction P2(mm) 35 Plate Length F1 or Fb(mm) 60
Plate Width F2(mm) 50 Wheel Dia. D(φ) 100 Wheel Width W(mm) 47
Turning Radius C(mm) 24 Mounting Section Shape Square Plate

Please check the type/dimensions/specifications of the part F100 in the Wheels - With steel swivel plate, double elastomer wheel, F100 series. series.

Additional Products in this Category

Tech Support