(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheels - With fixed steel plate, N100K series double elastomer wheel. (N100KS)

Wheels - With fixed steel plate, N100K series double elastomer wheel. N100KS
  • Volume Discount

•Caster Type : Plate Type Fixed, Two Wheels
•Wheel Material : Elastomer
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Oil Resistance
•Stopper : Not Provided, With Rotation Stopper
For complete product overview and details on Dual-Wheel Caster, N100K see the sections below:

Part Number
N100KS
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper
1 Piece(s)Available

13 Days or more

With Rotation Stopper

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Dual Wheels Properties Caster with Bearings Load Range(daN) 80.01~140.00
Allowable Load (Effective Load)(daN) 98 Mounting Height H(mm) 122 Wheel Material Elastomer
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole
Mounting Hole Pitch Longitudinal direction P1 or Fp(mm) 71 Mounting Hole Pitch Transverse Direction P2(mm) 71 Plate Length F1 or Fb(mm) 90
Plate Width F2(mm) 90 Wheel Dia. D(φ) 100 Wheel Width W(mm) 66
Mounting Section Shape Square Plate

Please check the type/dimensions/specifications of the part N100KS in the Wheels - With fixed steel plate, N100K series double elastomer wheel. series.

Products like this...

Part Number
N100K
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper
1 Piece(s)Available

13 Days or more

No Stopper

Additional Products in this Category

Tech Support