(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Wheels - With threaded stud mount, double nylon wheel, MY6N series.

Wheels - With threaded stud mount, double nylon wheel, MY6N series.
  • Volume Discount

•Caster Type : Screw-In Type, Two Wheels
•Wheel Material : Nylon
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Oil Resistance
•Stopper : Not Provided, With Rotation Stopper
For complete product overview and details on Dual-Wheel Caster, MY6N see the sections below:

Part Number
MY6N3
MY6N3S
MY6N4
MY6N4S
MY6N8
MY6N8S
MY6N10
MY6N10S
MY6N12
MY6N12P1.25
MY6N12S
MY6N12SP1.25
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Thread Diameter Nd
1 Piece(s)Available

12 Days or more

No StopperW3/8X Screw Thread 16
1 Piece(s)Available

12 Days or more

With Rotation StopperW3/8X Screw Thread 16
1 Piece(s)Available

12 Days or more

No StopperU1/2X Screw Thread 20
1 Piece(s)Available

12 Days or more

With Rotation StopperU1/2X Screw Thread 20
1 Piece(s)Available

12 Days or more

No StopperM8X1.25
1 Piece(s)Available

12 Days or more

With Rotation StopperM8X1.25
1 Piece(s)Available

12 Days or more

No StopperM10X1.5
1 Piece(s)Available

12 Days or more

With Rotation StopperM10X1.5
1 Piece(s)Available

12 Days or more

No StopperM12X1.75
1 Piece(s)Available

12 Days or more

No StopperM12X1.25
1 Piece(s)Available

12 Days or more

With Rotation StopperM12X1.75
1 Piece(s)Available

12 Days or more

With Rotation StopperM12X1.25

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Load Range(daN) 35.01~80.00 Allowable Load (Effective Load)(daN) 78.4
Mounting Height H(mm) 67 Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Wheel Dia. D(φ) 50 Wheel Width W(mm) 45
Turning Radius C(mm) 17 Mounting Section Shape Screw-In

Additional Products in this Category

Tech Support