(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Casters - With threaded stud mount, double nylon caster, A60NB series.

Casters - With threaded stud mount, double nylon caster, A60NB series.
  • Volume Discount

•Caster Type : Screw-In Type, Two Wheels
•Wheel Material : Nylon
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Oil Resistance
•Stopper : Not Provided, With Rotation Stopper
For complete product overview and details on Dual-Wheel Caster, A60NB see the sections below:

Part Number
A60N3B
A60N3SB
A60N4B
A60N4SB
A60N10B
A60N10SB
A60N12B
A60N12SB
A60N16B
A60N16SB
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Thread Diameter Nd
1 Piece(s)Available

12 Days or more

No StopperW3/8X Screw Thread 16
1 Piece(s)Available

12 Days or more

With Rotation StopperW3/8X Screw Thread 16
1 Piece(s)Available

12 Days or more

No StopperU1/2X Screw Thread 20
1 Piece(s)Available

12 Days or more

With Rotation StopperU1/2X Screw Thread 20
1 Piece(s)Available

8 Days or more

No StopperM10X1.5
1 Piece(s)Available

8 Days or more

With Rotation StopperM10X1.5
1 Piece(s)Available

12 Days or more

No StopperM12X1.75
1 Piece(s)Available

12 Days or more

With Rotation StopperM12X1.75
1 Piece(s)Available

12 Days or more

No Stopper[M16] M16X2.0
1 Piece(s)Available

12 Days or more

With Rotation Stopper[M16] M16X2.0

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Load Range(daN) 140.01~220.00 Allowable Load (Effective Load)(daN) 147
Mounting Height H(mm) 70 Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Wheel Dia. D(φ) 60 Wheel Width W(mm) 49
Turning Radius C(mm) 17 Mounting Section Shape Screw-In

Additional Products in this Category

Tech Support