(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With steel swivel plate, double nylon caster, TY60 series. (Part Numbers)

Casters - With steel swivel plate, double nylon caster, TY60 series.
  • Volume Discount

•Caster Type : Plate Type Swivel, Two Wheels
•Wheel Material : Nylon
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Oil Resistance
•Stopper : Not Provided, With Rotation Stopper
For complete product overview and details on Dual-Wheel Caster, TY60 see the sections below:

Part Number
TY60
TY60S
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper
1 Piece(s)Available

12 Days or more

No Stopper
1 Piece(s)Available

12 Days or more

With Rotation Stopper

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Load Range(daN) 140.01~220.00 Allowable Load (Effective Load)(daN) 147
Mounting Height H(mm) 77.5 Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction P1 or Fp(mm) 50
Mounting Hole Pitch Transverse Direction P2(mm) 50 Plate Length F1 or Fb(mm) 66 Plate Width F2(mm) 66
Wheel Dia. D(φ) 60 Wheel Width W(mm) 59 Turning Radius C(mm) 17
Mounting Section Shape Square Plate

Additional Products in this Category

Tech Support