(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With swivel plate, HG series.

Casters - With swivel plate, HG series.
  • Volume Discount

Casters with swivel plate used for heavy objects. Maximum allowable load capacity 320 daN, suitable for heavy machinery. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

Part Number
HG-50GNB
HG-50GNB(P54X36)
HG-65AU
HG-65GNB
HG-65GNBS
HG-65PB
HG-75AU
HG-75GNB
HG-75GNBS
HG-75PB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code
1 Piece(s)Available

8 Days or more

10No140.01~220.0016068[Nylon] Reinforced NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance50506464502851Medium LoadNo--
1 Piece(s)Available

8 Days or more

10No140.01~220.0016068[Nylon] Reinforced NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance54367054502551Medium LoadNo--
1 Piece(s)Available

8 Days or more

-No220.01~320.0030092[Urethane] Aluminum Foil Thermosetting Urethane FoamOil Resistance / Heat resistant71719090653857Heavy LoadNo4580322260574440-5081
1 Piece(s)Available

8 Days or more

10No220.01~320.0030092[Nylon] Reinforced NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance71719090653857Medium LoadPresence4562182579119437-2409
1 Piece(s)Available

8 Days or more

10With Rotation Stopper220.01~320.0030092[Nylon] Reinforced NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance71719090653867Medium LoadPresence4580322260376437-2417
1 Piece(s)Available

8 Days or more

10No220.01~320.0025092PhenolGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance71719090653857Heavy LoadPresence--
1 Piece(s)Available

10 Days or more

-No220.01~320.00320106[Urethane] Aluminum Foil Thermosetting Urethane FoamOil Resistance / Heat resistant71719090753861Heavy LoadNo4580322260581440-5099
1 Piece(s)Available

8 Days or more

10No220.01~320.00320106[Nylon] Reinforced NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance71719090753861Heavy LoadPresence4562182579126437-2425
1 Piece(s)Available

8 Days or more

10With Rotation Stopper220.01~320.00320106[Nylon] Reinforced NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance71719090753867Heavy LoadPresence4580322260383437-2433
1 Piece(s)Available

8 Days or more

10No220.01~320.00300106PhenolGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance71719090753861Heavy LoadPresence--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Low Floor Heavy Load Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / OA equipment, information and communication equipment

Additional Products in this Category

Tech Support