(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With steel swivel plate, double nylon caster, TYC50 series (Ivory color).

Casters - With steel swivel plate, double nylon caster, TYC50 series (Ivory color).
  • Volume Discount

•Caster Type : Plate Type Swivel, Two Wheels
•Wheel Material : Nylon
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Oil Resistance
•Stopper : Not Provided, With Rotation Stopper
For complete product overview and details on Dual-Wheel Caster, TYC50 see the sections below:

Part Number
TYC50
TYC50F
TYC50S
TYC50SF
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1 or Fp
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1 or Fb
(mm)
Plate Width F2
(mm)
Mounting Hole Pitch Circular Diameter
(mm)
Mounting Section Shape
1 Piece(s)Available

13 Days or more

No StopperRound Holes (3 Holes)----54Triangular Plate
1 Piece(s)Available

13 Days or more

No StopperRound hole46356050-Square Plate
1 Piece(s)Available

13 Days or more

With Rotation StopperRound Holes (3 Holes)----54Triangular Plate
1 Piece(s)Available

13 Days or more

With Rotation StopperRound hole46356050-Square Plate

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Load Range(daN) 35.01~80.00 Allowable Load (Effective Load)(daN) 58.8
Mounting Height H(mm) 65 Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Wheel Dia. D(φ) 50 Wheel Width W(mm) 49
Turning Radius C(mm) 17

Additional Products in this Category

Tech Support