(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Caster Type : Plate Type Swivel, Two Wheels
•Wheel Material : Nylon
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Oil Resistance
•Stopper : Not Provided, With Rotation Stopper
For complete product overview and details on Dual-Wheel Caster, TY50B see the sections below:
Part Number
Configured Part Number is shown.
TY50B
Part Number |
---|
TY50B |
Loading...
Caster Type | Plate Type Universal / Dual Wheels | Load Range(daN) | 35.01~80.00 | Allowable Load (Effective Load)(daN) | 58.8 |
---|---|---|---|---|---|
Mounting Height H(mm) | 65 | Wheel Material | Nylon | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Chemical Resistance |
Metal Piece(Fittings etc.,) Material | Steel | Wheel Dia. D(φ) | 50 | Wheel Width W(mm) | 49 |
Turning Radius C(mm) | 17 |
Please check the type/dimensions/specifications of the part TY50B in the Casters - With steel swivel plate, double nylon caster, TY50B series. series.
Part Number |
---|
TY50BF |
TY50SB |
TY50SBF |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy