(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With Threaded Stud Mount, Elastomer Dual Caster, TEA100 Series.

Casters - With Threaded Stud Mount, Elastomer Dual Caster, TEA100 Series.
  • Volume Discount

•Wheel Width Dimension B (mm): 64
•Plate Length L (mm): 66
•Plate Width W (mm): 66
•Mounting Hole Pitch, Long Length Direction Dimension L1 (mm): 50
•Mounting Hole Pitch, Short Length Direction W1 (mm): 50

Part Number
TEA100
TEA100WS
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper
1 Piece(s)Available

13 Days or more

No Stopper
1 Piece(s)Available

13 Days or more

With Double Stopper (Rotation + Turning)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Load Range(daN) 80.01~140.00 Allowable Load (Effective Load)(daN) 98
Mounting Height H(mm) 119 Wheel Material Elastomer Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction P1 or Fp(mm) 50
Mounting Hole Pitch Transverse Direction P2(mm) 50 Plate Length F1 or Fb(mm) 66 Plate Width F2(mm) 66
Wheel Dia. D(φ) 100 Wheel Width W(mm) 64 Turning Radius C(mm) 24
Mounting Section Shape Square Plate

Additional Products in this Category

Tech Support