(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Wheels - With fixed steel plate, double elastomer wheel, TE100K series.

Wheels - With fixed steel plate, double elastomer wheel, TE100K series.
  • Volume Discount

•Caster Type : Plate Type Fixed, Two Wheels
•Wheel Material : Elastomer
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Oil Resistance
•Stopper : Not Provided, With Rotation Stopper
For complete product overview and details on Dual-Wheel Caster, TE100K see the sections below:

Part Number
TE100K
TE100KS
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper
1 Piece(s)Available

13 Days or more

No Stopper
1 Piece(s)Available

13 Days or more

With Rotation Stopper

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Dual Wheels Load Range(daN) 80.01~140.00 Allowable Load (Effective Load)(daN) 98
Mounting Height H(mm) 119 Wheel Material Elastomer Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction P1 or Fp(mm) 71
Mounting Hole Pitch Transverse Direction P2(mm) 71 Plate Length F1 or Fb(mm) 90 Plate Width F2(mm) 90
Wheel Dia. D(φ) 100 Wheel Width W(mm) 64 Mounting Section Shape Square Plate

Additional Products in this Category

Tech Support