(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Casters - Threaded Stud Mount, Elastomer Dual Caster, F130N Series.

Casters - Threaded Stud Mount, Elastomer Dual Caster, F130N Series.
  • Volume Discount

•Wheel Width Dimension B (mm): 50
•Load Range (dan): 80.01~140.00
•Swivel Radius (mm): 35
•Metal Piece(Fittings etc.,) Material: Steel
•Maximum Load (dan): 98

Part Number
F130N3
F130N3WS
F130N12
F130N16
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Thread Diameter Nd
1 Piece(s)Available

12 Days or more

No StopperW3/8X Screw Thread 16
1 Piece(s)Available

12 Days or more

With Double Stopper (Rotation + Turning)W3/8X Screw Thread 16
1 Piece(s)Available

8 Days or more

No StopperM12X1.75
1 Piece(s)Available

12 Days or more

No Stopper[M16] M16X2.0

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Load Range(daN) 80.01~140.00 Allowable Load (Effective Load)(daN) 98
Mounting Height H(mm) 145 Wheel Material Elastomer Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Wheel Dia. D(φ) 130 Wheel Width W(mm) 50
Turning Radius C(mm) 35 Mounting Section Shape Screw-In

Additional Products in this Category

Tech Support