(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Caster Type : Plate Type Swivel
•Wheel Material : Urethane
•Stopper : Not Provided
For complete product overview and details on Low-Vehicle Model Freely Swiveling Casters, UT-50 see the sections below:
Part Number
Configured Part Number is shown.
UT50
Caster Type | Plate Type Universal | Stopper | No | Properties | Low Floor Heavy Load |
---|---|---|---|---|---|
Load Range(daN) | 35.01~80.00 | Max. Load(daN) | 78.4 | Mounting Height H or H2(mm) | 55 |
Wheel Material | Urethane | Metal Piece(Fittings etc.,) Material | Steel | Mounting Hole Type | Round hole |
Mounting Hole Pitch Longitudinal direction(mm) | 94 | Mounting Hole Pitch Transverse Direction(mm) | 94 | Plate Length F(mm) | 118 |
Plate Width F(mm) | 118 | Size A(φ) | 50 | Wheel Width(mm) | 32 |
Please check the type/dimensions/specifications of the part UT50 in the Casters - Compact urethane with steel swivel plate, UT-50 series (For industrial carts). series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy