(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Wheels - Compact MC nylon with fixed steel plate and accessories, KW, MCB/KW series (Heavy load).

Wheels - Compact MC nylon with fixed steel plate and accessories, KW, MCB/KW series (Heavy load).
  • Volume Discount

•Metal Piece(Fittings etc.,) Material: Steel
•Mounting Hole Type: Round hole (four holes)
•Caster Type: Plate Type Fixed
•Wheel Material: MC Nylon

Part Number
MCBKW50
MCBKW65
MCBKW75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

8 Days or more

10140.01~220.00156.86866368151.55030
1 Piece(s)Available

8 Days or more

10220.01~320.00294929147111676540
1 Piece(s)Available

8 Days or more

10320.01~485.0039210610352123727540

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Wheel Material MC Nylon
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole

Additional Products in this Category

Tech Support