(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Rubber with steel swivel plate with bracket, J, F/J series. (Part Numbers)

Casters - Rubber with steel swivel plate with bracket, J, F/J series.
  • Volume Discount

•Metal Piece(Fittings etc.,) Material: Steel plate
•Mounting Hole Type: Round hole (four holes)
•Caster Type: Plate Type Swivel
•Wheel Material: Rubber

Part Number
FJ75
FJ100
FJ130
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

8 Days or more

35.01~80.0078.4101636384847539
1 Piece(s)Available

8 Days or more

80.01~140.00127.41447171969610043
1 Piece(s)Available

8 Days or more

140.01~220.00176.4178808010710713053

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Wheel Material Rubber
Metal Piece(Fittings etc.,) Material Steel plate Mounting Hole Type Round hole

Additional Products in this Category

Tech Support