(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Urethane with mild steel swivel plate with bracket, MG-O, EU/MG-O series. (Part Numbers)

Casters - Urethane with mild steel swivel plate with bracket, MG-O, EU/MG-O series.
  • Volume Discount

•Metal Piece(Fittings etc.,) Material: Ductile
•Mounting Hole Type: Round hole (four holes)
•Caster Type: Plate Type Swivel
•Wheel Material: Urethane

Part Number

Configured Part Number is shown.

EUMG-O250X65

Part Number
EUMG-O250X65
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

17 Days or more

750.01 or More813.430014814818418425065

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Wheel Material Urethane
Metal Piece(Fittings etc.,) Material Ductile Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part EUMG-O250X65 in the Casters - Urethane with mild steel swivel plate with bracket, MG-O, EU/MG-O series. series.

Products like this...

Part Number
EUMG-O130X50
EUMG-O150X50
EUMG-O150X65
EUMG-O150X75
EUMG-O200X50
EUMG-O250X75
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

17 Days or more

320.01~485.00372.417011611614414413050
1 Piece(s)Available

17 Days or more

320.01~485.00421.419511611614414415050
1 Piece(s)Available

17 Days or more

485.01~750.00548.819512112115015015065
1 Piece(s)Available

17 Days or more

485.01~750.00656.619513313316716715075
1 Piece(s)Available

17 Days or more

485.01~750.00519.425013313316716720050
1 Piece(s)Available

10 Days or more

750.01 or More98030015515519119125075

Additional Products in this Category

Tech Support