(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Rubber with Ductile Steel Swivel Plate, MG-O Series with Bracket, E/MG-O Series. (Part Numbers)

Casters - Rubber with Ductile Steel Swivel Plate, MG-O Series with Bracket, E/MG-O Series.
  • Volume Discount

•Metal Piece(Fittings etc.,) Material: Ductile
•Mounting Hole Type: Round hole (four holes)
•Caster Type: Plate Type Swivel
•Wheel Material: Rubber

Part Number

Configured Part Number is shown.

EMG-O250X75

Part Number
EMG-O250X75
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

17 Days or more

320.01~485.00450.83001727021112525075

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Wheel Material Rubber
Metal Piece(Fittings etc.,) Material Ductile Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part EMG-O250X75 in the Casters - Rubber with Ductile Steel Swivel Plate, MG-O Series with Bracket, E/MG-O Series. series.

Products like this...

Part Number
EMG-O130X65
EMG-O150X50
EMG-O150X65
EMG-O150X75
EMG-O250X90
EMG-O300X65
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

17 Days or more

140.01~220.00215.6170130601629413065
1 Piece(s)Available

17 Days or more

140.01~220.00205.8195150501828315050
1 Piece(s)Available

17 Days or more

220.01~320.002451951506018210015065
1 Piece(s)Available

17 Days or more

220.01~320.00303.81951507018611315075
1 Piece(s)Available

17 Days or more

485.01~750.00548.83001728021113925090
1 Piece(s)Available

17 Days or more

320.01~485.00431.23501846022111630065

Additional Products in this Category

Tech Support