(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Urethane with wide ductile steel fixed plate and bracket, MG-W, EU/MG-W series.

Casters - Urethane with wide ductile steel fixed plate and bracket, MG-W, EU/MG-W series.
  • Volume Discount

•Metal Piece(Fittings etc.,) Material: Ductile
•Mounting Hole Type: Round hole (four holes)
•Caster Type: Plate Type Fixed
•Wheel Material: Urethane

Part Number
EUMG-W150X50
EUMG-W150X65
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Width F
(mm)
Wheel Width
(mm)
1 Piece(s)Available

17 Days or more

320.01~485.00421.4508350
1 Piece(s)Available

17 Days or more

485.01~750.00548.86010065

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Mounting Height H or H2(mm) 195
Wheel Material Urethane Metal Piece(Fittings etc.,) Material Ductile Mounting Hole Type Round hole
Mounting Hole Pitch Longitudinal direction(mm) 150 Plate Length F(mm) 182 Size A(φ) 150

Additional Products in this Category

Tech Support