(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Rubber with swivel plate and accessories, JS, F/JS series. (Part Numbers)

Casters - Rubber with swivel plate and accessories, JS, F/JS series.
  • Volume Discount

For complete product overview and details on Stainless Steel Casters, Swivel, with JS Metal Fittings, F / JS see the sections below:

Part Number
FJS75
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

8 Days or more

35.01~80.0078.4101636384847539

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Wheel Material Rubber
Metal Piece(Fittings etc.,) Material Stainless Steel Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part FJS75 in the Casters - Rubber with swivel plate and accessories, JS, F/JS series. series.

Products like this...

Part Number
FJS100
FJS130
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

8 Days or more

80.01~140.00127.41447171969610043
1 Piece(s)Available

8 Days or more

140.01~220.00176.4178808010710713053

Additional Products in this Category

Tech Support