(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Nylon with steel swivel plate, integrated brake and bracket, JB, MCB/JB series.

Casters - Nylon with steel swivel plate, integrated brake and bracket, JB, MCB/JB series.
  • Volume Discount

•Stopper: With Double Stopper (Rotation + Swivel)
•Metal Piece(Fittings etc.,) Material: Steel plate
•Mounting Hole Type: Round hole (four holes)
•Caster Type: Plate Type Swivel
•Wheel Material: MC Nylon

Part Number
MCBJB75
MCBJB100
MCBJB130
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

9 Days or more

35.01~80.0078.4101636384847539
1 Piece(s)Available

9 Days or more

80.01~140.00127.41447171969610043
1 Piece(s)Available

9 Days or more

80.01~140.00176.4178808010710713053

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Double Stopper (Rotation + Turning) Wheel Material MC Nylon
Metal Piece(Fittings etc.,) Material Steel plate Mounting Hole Type Round hole

Additional Products in this Category

Tech Support