(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

O-Ring JASO F404 3000s (for Motion/Fixing)

O-Ring JASO F404 3000s (for Motion/Fixing)
  • Volume Discount

An O-ring that complies with Japanese Automotive Standards Organization Standard JASO F 404 3000

[Features]
· Although the O-ring is simple in structure, it features excellent self-sealing.
· Exhibits stable sealing performance under high pressures.
· A wide variety of different types and sizes are available at low prices.
· Easy to install and requires only a small space.
· No fixed seal orientation, which permits sealing from both sides.

Part Number

Configured Part Number is shown.

Part Number
31095-1A
31105-4D
31135-4D
35031-4D
35035-4D
35045-4D
35060-1A
35085-2
35090-4C
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thickness d2
(mm)
I.D. d1
(Ø)
Type of Material Nominal Number
1 Piece(s)Available

58 Days or more

10Nitrile Rubber3.194.4A Type A31095
1 Piece(s)Available

16 Days or more

10[Fluororubber] Fluorine Rubber3.1104.4Class 4 D31105
1 Piece(s)Available

16 Days or more

10[Fluororubber] Fluorine Rubber3.1134.4Class 4 D31135
1 Piece(s)Available

16 Days or more

10[Fluororubber] Fluorine Rubber3.531.2Class 4 D35031
1 Piece(s)Available

16 Days or more

10[Fluororubber] Fluorine Rubber3.535.2Class 4 D35035
1 Piece(s)Available

16 Days or more

10[Fluororubber] Fluorine Rubber3.544.7Class 4 D35045
1 Piece(s)Available

8 Days or more

10Nitrile Rubber3.559.6A Type A35060
1 Piece(s)Available

12 Days or more

10Nitrile Rubber3.584.6Class 235085
1 Piece(s)Available

58 Days or more

10Silicone Rubber3.589.6Class 4 C35090

Loading...

  1. 1

Basic Information

Type JASO F404 (For Dynamic, For Mounting)

Additional Products in this Category

Tech Support