(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil Seal - Special Model KCF Type (Part Numbers)

Oil Seal - Special Model KCF Type
  • Volume Discount

A high-performance seal with excellent lubrication properties. The seal can be used without lubricant under harsh conditions such as high-speed rotation in which conventional oil seals cannot be used.

PDF

Part Number

Configured Part Number is shown.

KCF10257

 
Part Number
KCF10257
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Sliding Surface Axis Sealing Subject Liquid Lubricant / Water / Grease / Chemical Solution / Gasoline / Alcohol Adhesive Materials Polytetrafluoroethylene (PTFE)
Seal Rim Area Material Metal Shaft Dia. d(Ø) 10 Environment, Applications Chemical Resistant Products / Low Friction / For Rolling Bearings
Dust Lip No Outer Diameter φ D(mm) 25 Thickness b(mm) 7
Shape KCF Type Axis actuator Rotation Attachment Method From only the shaft end
Housing Groove No Separation of Two Liquids No Operating Temperature Range Min(℃) -80
Operating Temperature Range Max(℃) 260 Operating Pressure Range Min(MPa) 0 Operating Pressure Range Max(MPa) 0.03

Please check the type/dimensions/specifications of the part KCF10257 in the Oil Seal - Special Model KCF Type series.

Additional Products in this Category

Tech Support