(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Rotary Joint Pearl Rotary Joint RXE1000SUS (Single Direction Screw-in Type)

Pressure Rotary Joint Pearl Rotary Joint RXE1000SUS (Single Direction Screw-in Type)
  • Volume Discount

RXE1000SUS (Singe, screwed type) is a rotary joint designed to stably supply a medium to rotary equipment.

PDF

Part Number

Configured Part Number is shown.

Part Number
RXE1008SLH
RXE1008SRH
RXE1010SLH
RXE1010SRH
RXE1015SLH
RXE1015SRH
RXE1020SLH
RXE1020SRH
RXE1025SLH
RXE1025SRH
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Connection Thread Supply Side (Single unit, swivel) Nominal Connection Thread Exhaust Side (Single unit, swivel) Mounting Screw Direction
1 Piece(s)Available

13 Days or more

[1/4B] 1/4[1/4B] 1/4LH (Left Screw)
1 Piece(s)Available

13 Days or more

[1/4B] 1/4[1/4B] 1/4RH (Right Screw)
1 Piece(s)Available

13 Days or more

[3/8B] 3/8[3/8B] 3/8LH (Left Screw)
1 Piece(s)Available

13 Days or more

[3/8B] 3/8[3/8B] 3/8RH (Right Screw)
1 Piece(s)Available

13 Days or more

[1/2B] 1/2[1/2B] 1/2LH (Left Screw)
1 Piece(s)Available

13 Days or more

[1/2B] 1/2[1/2B] 1/2RH (Right Screw)
1 Piece(s)Available

13 Days or more

[3/4B] 3/4[3/4B] 3/4LH (Left Screw)
1 Piece(s)Available

13 Days or more

[3/4B] 3/4[3/4B] 3/4RH (Right Screw)
1 Piece(s)Available

13 Days or more

[1B] 1[1B] 1LH (Left Screw)
1 Piece(s)Available

13 Days or more

[1B] 1[1B] 1RH (Right Screw)

Loading...

  1. 1

Basic Information

Types Simplex Applicable Fluids Water / Air / Gas / Oil Max. Operating Temperature(℃) 100
Max. Operating Pressure(MPa) 2.25 Max. Rotational Speed(r.p.m) 3500 Types of connection Screw Mounting Type
Type of Connection Thread Supply Side (Single unit, swivel) Rc Type of Connection Thread Exhaust Side (Single unit, swivel) R

Additional Products in this Category

Tech Support