(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Tools Series - Oil-Free Air Gun

Air Tools Series - Oil-Free Air Gun
  • Volume Discount

An oil-free air gun.

[Features]
· The nozzle threaded part uses a low-strength type bond to prevent air leakage.
· Utilizing a special O-ring inside the valve provides a conventional feel—without using oil.
· Utilizes a rust-resistant stainless steel lever.
· The inside of the valve is metal-plated for enhanced operation.
· Clean air can be blown by connecting the general clean filter (F-AG01) to the Oil-Less Air Gun (AG45L-OL).
· The air blow-rate when F-AG01 is connected is 110 ℓ/min (@ 0.5 MPa).
· Note: The Oil-Less Air Gun is not a cleanroom-use air gun.
· The valve and nozzle thread are secured by using a low-strength bond

Part Number

Configured Part Number is shown.

AG45L-OL

Part Number
AG45L-OL
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

Basic Information

Types Air Blow Gun Body and Nozzles Nozzle Shape Standard Features Standard
Air Supply Port Connection Type Female Thread Nozzle Mounting Screw Male thread Body Material Aluminum Diecast
Nozzle Material Made in Brass Max. Operating Pressure 0.7 - MPa Air Jet Amount(l/min) 160

Please check the type/dimensions/specifications of the part AG45L-OL in the Air Tools Series - Oil-Free Air Gun series.

Additional Products in this Category

Tech Support