(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Joint Series - Fitting Part, No. 25 Tees

Joint Series - Fitting Part, No. 25 Tees
  • Volume Discount

Without plating only
For complete product overview and details on Tee Socket Pipe Fitting - Female/Female/Male, Brass, No. 25 Series see the sections below:

Part Number

Configured Part Number is shown.

Part Number
NO.25X1/4X1/4
NO.25X1/4X1/8
NO.25X1/8X1/8
NO.25X3/8X1/4
NO.25X3/8X3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection Type Nominal of Thread 3(Different Diameters or Different Type Screw) Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different Type1/4B(8A)1/4B(8A)1/4B(8A)
1 Piece(s)Available

10 Days or more

-Screw⇔Screw Different Diameter1/4B(8A)1/8B(6A)1/8B(6A)
1 Piece(s)Available

10 Days or more

10Screw⇔Screw Same Diameter・Different Type1/8B(6A)1/8B(6A)1/8B(6A)
1 Piece(s)Available

10 Days or more

-Screw⇔Screw Different Diameter3/8B(10A)1/4B(8A)1/4B(8A)
1 Piece(s)Available

10 Days or more

10Screw⇔Screw Same Diameter・Different Type3/8B(10A)3/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic Information

Material Brass Rod Connecting Shape Tee Types of Screw 3 (When Different Dia. or Different Type Screw) R
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Surface Treatment No
Applicable Fluid Air Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support