(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose for Painting, Sun Paint Hose (FUB-Easy) (Part Numbers)

Hose for Painting, Sun Paint Hose (FUB-Easy)
  • Volume Discount

Uses fluorine resin in a liquid contact layer, providing strength even against water solubility.

[Features]
· Definitive hose for manual paint application. Because the inner surface roughness of the fluorine resin on the inner surface is excellent, the setup time needed to change colors is reduced.
· A conductive band is present on the outer layer and grounding can be performed by simply tightening the metal fittings (resistance value: 9 × 10 Ω, but only when length is 15 m or less)

PDF

Part Number

Configured Part Number is shown.

FUB-EASY-7

 
Part Number
FUB-EASY-7
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Fluid Paint, Solvent Fitting Used No Hose Inner Layer Material Fluororesin
Operating Pressure Range(MPa) ::1.5 Outer Layer Color Transparency O.D.(Ø) 10
Nominal I.D. d(φ) 7 Properties Electrical Conductivity / Pressure Resistance / Transparency / Flexibility Operating Temperature Range(℃) -20::60
Minimum Bending Radius(mm) 33 Standard Length(m) 100

Please check the type/dimensions/specifications of the part FUB-EASY-7 in the Hose for Painting, Sun Paint Hose (FUB-Easy) series.

Additional Products in this Category

Tech Support