(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Industrial Hose, Super Tom Fluorine Tube

Industrial Hose, Super Tom Fluorine Tube
  • Volume Discount

This multi-purpose tube has excellent chemical resistance and low permeability against organic solvents. it is also flexible and transparent.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FST-4-20
FST-4-100
FST-6-20
FST-6-100
FST-8-20
FST-8-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Pressure Range
(MPa)
O.D.
(Ø)
Nominal I.D. d
(φ)
Minimum Bending Radius
(mm)
Standard Length
(m)
1 Piece(s)Available

11 Days or more

~0.9641720
1 Piece(s)Available

11 Days or more

~0.96417100
1 Piece(s)Available

11 Days or more

~0.7962620
1 Piece(s)Available

11 Days or more

~0.79626100
1 Piece(s)Available

11 Days or more

~0.71284620
1 Piece(s)Available

11 Days or more

~0.712846100

Loading...

  1. 1

Basic Information

Fluid Chemical / Foods / Paint, Solvent Fitting Used No Hose Inner Layer Material Fluororesin
Outer Layer Color Transparency Properties Oil Resistance / Chemical Resistance / Transparency / Flexibility Operating Temperature Range(℃) -40::80

Additional Products in this Category

Tech Support