(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Industrial Hose - Super Tom Fluorine Easy Hose

Industrial Hose - Super Tom Fluorine Easy Hose
  • Volume Discount

Fluorine hose with excellent chemical resistance, low elution and non-adhesive, and also with conductivity.

[Features]
▪ Super soft fluorine hose with excellent chemical resistance, low elution and non-adhesive, and also with conductivity.
▪ The conductive bands are on the outer layer, and grounding is possible simply by tightening the metal fittings (resistance value 9 × 10 Ω or less, but when overall length 15 m or less).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FE-9
FE-12
FE-15
FE-19
FE-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Pressure Range
(MPa)
O.D.
(Ø)
Nominal I.D. d
(φ)
Minimum Bending Radius
(mm)
1 Piece(s)Available

8 Days or more

~1.115936
1 Piece(s)Available

8 Days or more

~1.0181248
1 Piece(s)Available

8 Days or more

~0.8221560
1 Piece(s)Available

8 Days or more

~0.7261976
1 Piece(s)Available

11 Days or more

~0.63325100

Loading...

  1. 1

Basic Information

Fluid Chemical / Foods / Paint, Solvent Fitting Used No Hose Inner Layer Material Fluororesin
Outer Layer Color Transparency Properties Electrical Conductivity / Pressure Resistance / Oil Resistance / Chemical Resistance / Transparency / Flexibility / Crush Strength Operating Temperature Range(℃) -20::60
Standard Length(m) 20

Additional Products in this Category

Tech Support