(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Industrial Hose, Foam Hose (Part Numbers)

Industrial Hose, Foam Hose
  • Volume Discount

A foam material is used for the outermost layer in order to prevent surface condensation.

[Features]
· For cooling water used in printers and molding machines (to prevent condensation).
· Water droplets do not form on the surface of the hose because a foam material is used

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FB-12
FB-15
FB-19
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Pressure Range
(MPa)
O.D.
(Ø)
Nominal I.D. d
(φ)
Minimum Bending Radius
(mm)
1 Piece(s)Available

18 Days or more

~1.0241248
1 Piece(s)Available

11 Days or more

~0.8291560
1 Piece(s)Available

18 Days or more

~0.7321976

Loading...

  1. 1

Basic Information

Fluid Water Fitting Used No Hose Inner Layer Material Soft Polyvinyl Chloride
Outer Layer Color Black Properties Pressure Resistance / Oil Resistance / Flexibility / Prevent dew condensation / Crush Strength Operating Temperature Range(℃) -5::60
Standard Length(m) 50

Additional Products in this Category

Tech Support