(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Mount Bearing Units - Two-Bolt Diamond Flange, Silver Body, Cylindrical Hole with Eccentric Ring, UFL Series (Part Numbers)

Flange Mount Bearing Units - Two-Bolt Diamond Flange, Silver Body, Cylindrical Hole with Eccentric Ring, UFL Series
  • Volume Discount

•Unit, Type: Insert Bearing Unit
•Bearing Unit, Type: Diamond-Shaped Flange Type
•Pillow Type, Category: Standard
•Bearing Inner Dia. Shape: Cylindrical HoleEccentric Collar
•Unit Body Material: Silver

PDF

Part Number

Configured Part Number is shown.

Part Number
UFL000
UFL001
UFL002
UFL003
UFL004
UFL005
UFL006
UFL08
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. (mm)
(φ)
H
(mm)
Basic Load Rating Cr
(KN)
Basic Load Rating Cor
(KN)
1 Piece(s)Available

8 Days or more

1010604.62
1 Piece(s)Available

8 Days or more

1012635.12.4
1 Piece(s)Available

Same day

Stock

1015675.62.8
1 Piece(s)Available

Same day

Stock

10177163.3
1 Piece(s)Available

8 Days or more

1020909.355.1
1 Piece(s)Available

8 Days or more

10259510.15.8
1 Piece(s)Available

8 Days or more

103011213.28.3
1 Piece(s)Available

8 Days or more

108483.31.26

Loading...

  1. 1
 

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Diamond Flange Shape Unit Pillow Type, Category Standard
Type of Insert Bearing Cylindrical Bore Shape with Eccentric Wheel Unit Body Material Silver Rolling Element Material Stainless Steel
Surface Treatment No

Additional Products in this Category

Tech Support