(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MC Nylon Cutting Plate (Part Numbers)

MC Nylon Cutting Plate
  • Volume Discount

Material: MC Nylon®
· Grade: standard
· Color: blue
· Drilling: no hole machining
· Width: 300 mm
· Length: 300 mm

Part Number

Configured Part Number is shown.

Part Number
MCK-10-300-300
MCK-20-300-300
MCK-30-300-300
MCK-40-300-300
MCK-50-300-300
Part NumberMinimum order quantityVolume DiscountDays to Ship Plate Thickness
(mm)
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

20
1 Piece(s)Available

15 Days or more

30
1 Piece(s)Available

15 Days or more

40
1 Piece(s)Available

15 Days or more

50

Loading...

  1. 1

Basic Information

Material MC Nylon Grade Standard Color Blue
Hole Machining No Hole Machining Width(mm) 300 Length(mm) 300

Additional Products in this Category

Tech Support