(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lifting Eye Bolts - Eye Bolt, Forged, Stainless Steel, IBF (Part Numbers)

Lifting Eye Bolts - Eye Bolt, Forged, Stainless Steel, IBF
  • Volume Discount

Forged for increased strength compared to conventional models.

(i)Caution

  • This product can be purchased in single unit increments.

Part Number

Configured Part Number is shown.

Part Number
IBF-6M
IBF-10
IBF-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Twist Diameter (M screw) Pitch
(mm)
Reference Applied Load
(kgf)
Code No.
1 Piece(s)Available

8 Days or more

61502427
1 Piece(s)Available

8 Days or more

101.51501378
1 Piece(s)Available

9 Days or more

121.752201379

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Surface Treatment No Thread Type Metric coarse
Tip Shape Round tip Unit of Sale Low Quantity Available beginning with 1 pc. Application Standard
Screw Type Complete thread

Additional Products in this Category

Tech Support