(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Eye Plate

Part Number
IP-4
IP-5
IP-6
IP-8
IP-9
IP-12
IP-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Code No. Wire diameter
(mm)
Reference Load
(kgf)
Height H
(mm)
1 Piece(s)Available

8 Days or more

21884716
1 Piece(s)Available

8 Days or more

03951519.5
1 Piece(s)Available

8 Days or more

04062025.5
1 Piece(s)Available

8 Days or more

04183032
1 Piece(s)Available

8 Days or more

77096037
1 Piece(s)Available

9 Days or more

7711212047.8
1 Piece(s)Available

8 Days or more

21971660065

Loading...

  1. 1

Basic Information

Types Metal Fittings and Eye plate With Washer Material 304 Stainless Steel

Additional Products in this Category

Tech Support