(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S-Shaped Hook (SF-4)

Part Number
SF-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Code No. Wire diameter
(mm)
Reference Load
(kgf)
Length L1
(mm)
1 Piece(s)Available

8 Days or more

185541544

Loading...

  1. 1

Basic Information

Types Carabiner Snap Hook Carabiner/snap hook details Double Hook Material 304 Stainless Steel

Please check the type/dimensions/specifications of the part SF-4 in the S-Shaped Hook series.

Products like this...

Part Number
SF-10
SF-5
SF-6
SF-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Code No. Wire diameter
(mm)
Reference Load
(kgf)
Length L1
(mm)
1 Piece(s)Available

9 Days or more

64810120125
1 Piece(s)Available

8 Days or more

185652062
1 Piece(s)Available

8 Days or more

64663075
1 Piece(s)Available

8 Days or more

64785099

Additional Products in this Category

Tech Support