(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

S-Shaped Hook, SAH (Part Numbers)

Part Number
SAH-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Types S-shaped Hook Code No. 1662 Material 304 Stainless Steel
Wire diameter(mm) 3 Reference Load(kgf) 2

Please check the type/dimensions/specifications of the part SAH-3 in the S-Shaped Hook, SAH series.

Additional Products in this Category

Tech Support