(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Shackle
•Material: 304 Stainless Steel
Part Number
Configured Part Number is shown.
SLU-8
Types | Shackle | Code No. | 1501 | Material | 304 Stainless Steel |
---|---|---|---|---|---|
Wire diameter(mm) | 8 | Reference Load(kgf) | 240 | Inside Diameter Length L(mm) | 64 |
Please check the type/dimensions/specifications of the part SLU-8 in the SLU Shackle series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy