(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Q Hook

Part Number
QP-6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Types Hook Code No. 1620 Material 304 Stainless Steel
Wire diameter(mm) 6 Length(mm) 47.5 Reference Load(kgf) 20

Please check the type/dimensions/specifications of the part QP-6 in the Q Hook series.

Additional Products in this Category

Tech Support