(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

D Hook

D Hook
  • Volume Discount

[Features]·D-hook · No lock RoHS10 compliant Material: stainless steel SUS304 Length L (mm): 52.5 Reference working load (kgf): 30 Wire diameter D1 (mm): 5.4

Part Number
DF-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Types Carabiner Snap Hook Carabiner/snap hook details No Lock Code No. 1473
Material 304 Stainless Steel Length(mm) 52.5 Reference Load(kgf) 30
Wire diameter D1(mm) 5.4

Please check the type/dimensions/specifications of the part DF-5 in the D Hook series.

Additional Products in this Category

Tech Support