(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

UW Urethane Foam (Part Numbers)

UW Urethane Foam
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Urethane (UR)
•Shaft Bearing: Available
•Wheel Type: Single Wheel
•Core: Steel SPHC-P

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UW-75
UW-100
UW-130
UW-150
UW-200
UW-250
UW-300
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Max. Allowable Load
(N)
1 Piece(s)Available

8 Days or more

753210351170
1 Piece(s)Available

8 Days or more

1003512421760
1 Piece(s)Available

8 Days or more

1304220522450
1 Piece(s)Available

8 Days or more

1504520552940
1 Piece(s)Available

8 Days or more

2004520553920
1 Piece(s)Available

8 Days or more

2504525644900
1 Piece(s)Available

8 Days or more

3005025705390

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Urethane (UR) Shaft Bearing Available
Core Steel SPHC-P Bearing details Radial ball bearings Wheel Type Single Wheel

Additional Products in this Category

Tech Support