(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Double casters with integrated leveler, series SCYT (Blickle). Permissible loads of 588daN. Reinforced Nylon wheel material.
Part Number
Configured Part Number is shown.
SCYT-600-SPO
Caster Type | Plate Type Universal / With Adjuster / Dual Wheels | Stopper | No | Load Range(daN) | 485.01~750.00 |
---|---|---|---|---|---|
Allowable Load(daN) | 588 | Mounting Height H(mm) | 108 | Wheel Material | Reinforced Nylon |
Wheel Characteristics | No | Metal Piece(Fittings etc.,) Material | Steel | Mounting Hole Type | Round hole |
Mounting Hole Pitch Length(mm) | 80 | Mounting Hole Pitch Width(mm) | 60 | Mounting Seat(mm) | 100 |
Mounting Seat Width(mm) | 85 | Wheel Diameter(φ) | 75 | Rim Width(mm) | 32X2 |
Application | OA equipment, information and communication equipment / Factory facilities | Metal Fitting Color (Finish) | Trivalent Chromate | Specifications | The wheels on earth |
Detailed Wheel Specifications | (Core: None) | Wheel color | White | Floor Protection | No Floor Protection |
Wheel locality | Made in Germany | Eccentricity(mm) | 55 | Bearing | Radial ball bearings |
Please check the type/dimensions/specifications of the part SCYT-600-SPO in the Casters - Double with integrated leveler, series SCYT (Blickle). series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy