(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Double threaded with rotation stop, PS series.

Casters - Double threaded with rotation stop, PS series.
  • Volume Discount

Double threaded casters with rotation stop PS series, thread diameter M12, Nylon material. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

Part Number
P-50HTS
P-50TS
P-60TS
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category
1 Piece(s)Available

8 Days or more

80.01~140.0010057.5504948Medium Load
1 Piece(s)Available

8 Days or more

35.01~80.006057.5504948Light/Medium Load
1 Piece(s)Available

8 Days or more

80.01~140.0010073605567Medium Load

Loading...

  1. 1

Basic Information

Caster Type Resin / Dual Wheels Stopper With Rotation Stopper Wheel Material Nylon
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Metal Piece(Fittings etc.,) Material Resin Thread Dia. M12
Application Commercial Facilities Display / Steel shelve, woodwork furniture Stopper Presence Wheel Bearings No

Additional Products in this Category

Tech Support