(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Corner casters, CCB series with rotation stop for load ranges from 35.00 to 80.00daN. Resistant to abrasion, gasoline, oil and chemical resistance. Wide range of configurable dimensions and materials.
Part Number
Configured Part Number is shown.
CCB-50U-R
Part Number |
---|
CCB-50U-R |
Loading...
Caster Type | Plate Type Universal / Corner Caster | Stopper | With freely stopper | Metal Piece(Fittings etc.,) Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Slotted Holes | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture | Metal Fitting Color (Finish) | Bright Chromate Plating |
Plate Size (For Corners)(mm) | 113×76×37 | Mounting Hole Pitch (For Corners)(mm) | 73.5×103.5×25.0 | Specifications | The wheels on earth |
Floor Protection | No Floor Protection | Bearing | No |
Please check the type/dimensions/specifications of the part CCB-50U-R in the Casters - Corner, CCB series. series.
Part Number |
---|
CCB-50U-BN |
CCB-50U-U |
CCB-65U-BN |
CCB-65U-R |
CCB-65U-U |
CCB-75U-BN |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy