(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Double stainless steel, SUHJT series (Heavy Duty). (Part Numbers)

Casters - Double stainless steel, SUHJT series (Heavy Duty).
  • Volume Discount

Double stainless steel casters, SUHJT series for heavy loads, load ranges from 220.01 to 750daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

SUHJT-75-MC

 
Part Number
SUHJT-75-MC
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Eccentricity
(mm)
1 Piece(s)Available

18 Days or more

485.01~750.0049010863(78)63(78)1001007517.5X225

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Low Floor Heavy Load / Dual Wheels Stopper No Wheel Material Monomer Casting Nylon
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Stainless Steel Mounting Hole Type Slotted Holes
Application OA equipment, information and communication equipment Load Category Heavy Load Metal Fitting Color (Finish) No
Specifications The wheels on earth Detailed Wheel Specifications Oil Resistance Wheel color Blue
Floor Protection No Floor Protection Bearing Stainless Radial Ball Bearing

Please check the type/dimensions/specifications of the part SUHJT-75-MC in the Casters - Double stainless steel, SUHJT series (Heavy Duty). series.

Products like this...

Part Number
SUHJT-50-MC
SUHJT-65-MC
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Eccentricity
(mm)
1 Piece(s)Available

12 Days or more

220.01~320.002947855(65)55(65)82825015X218
1 Piece(s)Available

12 Days or more

320.01~485.0039296.563(78)63(78)1001006517X222

Additional Products in this Category

Tech Support