(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Stainless steel, with swivel plate and rotation stop (medium loads). (Part Numbers)

Casters - Stainless steel, with swivel plate and rotation stop (medium loads).
  • Volume Discount

Stainless steel casters with swivel plate and rotation stop. For medium loads, wheel materials available in synthetic rubber, Nylon and Urethane. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

SUNJ-100MC

 
Part Number
SUNJ-100MC
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

12 Days or more

No140.01~220.00147130[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance68(71)68(71)909010029NoThe wheels on earthCore: NoneBlueNo Floor Protection-30-Stainless Needle Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Metal Piece(Fittings etc.,) Material Stainless Steel Mounting Hole Type Slotted Holes
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load

Please check the type/dimensions/specifications of the part SUNJ-100MC in the Casters - Stainless steel, with swivel plate and rotation stop (medium loads). series.

Products like this...

Part Number
SUNJ-100
SUNJ-100POTH
SUNJ-100SW
SUNJ-100SWUW
SUNJ-125
SUNJ-125MC
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

12 Days or more

No-----68(71)68(71)9090--NABracket Set (without wheels)-----100-
1 Piece(s)Available

16 Days or more

No140.01~220.00147130[Urethane] UrethaneOil Resistance / Abrasion Resistance68(71)68(71)909010035NoThe wheels on earth(Core: nylon 6) Shock and acid resistantYellowNo Floor ProtectionMade in Germany30-Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

No140.01~220.00147130[Synthetic Rubber] Rubber SBRAbrasion Resistance68(71)68(71)909010035NoThe wheels on earth(Core: Stainless steel 304) High ElasticityBlackNo Floor Protection-30-Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

No140.01~220.00147130[Urethane] Antibacterial White UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance68(71)68(71)909010035NoThe wheels on earth(Core: Stainless steel 304) Antibacterial, high-elasticityWhiteNo Floor Protection-30-Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

No-----75(80)75(80)102102--NABracket Set (without wheels)-----125-
1 Piece(s)Available

12 Days or more

No140.01~220.00205165[Nylon] Monomer Casting NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance75(80)75(80)10210212542NoThe wheels on earthCore: NoneBlueNo Floor Protection-35-Stainless Needle Bearing

Additional Products in this Category

Tech Support